IESNA:LM-63-2002
[TEST]P943060
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38746
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3534.4 3512.3 3465.9 3425.7 3415.6 3419.6 3431.7 3453.9 3474 3480
3482.1 3512.3 3574.7 3677.4 3848.6 4090.3 4384.3 4738.7 5191.9 5731.6
6343.8 7093 8001.3 9034.4 10146.1 11340.3 12486.3 13019.9 12238.5 9457.3
5145.5 1452 445.1 263.8 151 62.4 0
3534.4 3522.3 3474 3433.7 3423.7 3425.7 3437.7 3459.9 3478 3484.1
3488.1 3520.3 3580.7 3689.5 3856.6 4100.3 4398.4 4754.8 5220.1 5759.8
6392.2 7163.5 8108 9119 10250.8 11475.3 12597 13080.4 12115.7 9245.9
4905.9 1361.4 431 241.7 141 56.4 0
3534.4 3518.3 3472 3429.7 3411.6 3413.6 3419.6 3431.7 3439.8 3447.8
3459.9 3494.1 3558.6 3661.3 3830.5 4054 4340 4678.3 5115.3 5649
6315.6 7149.4 8128.1 9215.7 10343.5 11539.7 12669.5 13257.6 12542.6 9987
5929 2187.1 584 290 171.2 66.5 0
3534.4 3510.2 3465.9 3419.6 3395.5 3389.4 3393.4 3395.5 3395.5 3409.6
3429.7 3468 3532.4 3633.1 3778.1 3991.6 4275.5 4621.9 5058.9 5590.6
6311.6 7173.6 8273.1 9511.7 10780.5 12025.1 13187.1 13843.6 13481.1 11592.1
7959 3850.6 1160 422.9 205.4 64.4 0
3534.4 3510.2 3468 3419.6 3389.4 3383.4 3387.4 3387.4 3387.4 3403.5
3439.8 3474 3528.4 3615 3745.9 3943.2 4229.2 4585.7 5024.7 5584.6
6323.7 7308.5 8579.3 10083.7 11630.3 13015.9 14133.6 14842.5 14927.1 13960.4
11132.9 6696.3 2843.6 725 243.7 56.4 0
3534.4 3504.2 3461.9 3413.6 3381.4 3375.3 3381.4 3389.4 3389.4 3405.5
3443.8 3472 3514.3 3606.9 3745.9 3943.2 4221.2 4585.7 5032.8 5622.8
6394.2 7453.5 8875.3 10609.3 12369.4 13898 15017.7 15851.5 16363 16036.8
13900 9759.4 4674.3 1468.1 312.2 72.5 0
3534.4 3510.2 3465.9 3415.6 3383.4 3375.3 3379.3 3387.4 3387.4 3403.5
3439.8 3478 3532.4 3621 3758 3959.4 4241.3 4595.7 5038.8 5598.7
6337.8 7324.6 8601.4 10083.7 11614.2 13030 14198.1 15011.7 15120.5 14057.1
11388.7 6954 2732.9 704.9 203.4 54.4 0
3534.4 3514.3 3472 3421.6 3389.4 3381.4 3387.4 3393.4 3399.5 3415.6
3441.8 3484.1 3552.5 3655.3 3802.3 4005.7 4293.7 4644.1 5081.1 5628.9
6353.9 7268.2 8373.8 9580.2 10814.7 12061.3 13243.5 13906.1 13452.9 11682.7
8186.6 3935.2 1174.1 441 209.4 64.4 0
3534.4 3520.3 3476 3427.7 3401.5 3397.5 3405.5 3421.6 3435.7 3449.8
3468 3504.2 3574.7 3685.5 3850.6 4078.2 4362.1 4706.5 5137.5 5659.1
6319.7 7139.3 8100 9149.2 10244.8 11428.9 12593 13179 12562.8 10448.2
6601.6 2593.9 743.1 354.4 189.3 76.5 0
3534.4 3524.3 3478 3429.7 3407.5 3405.5 3419.6 3447.8 3472 3486.1
3500.2 3536.4 3602.9 3715.7 3888.9 4132.5 4430.6 4791.1 5234.2 5769.9
6390.1 7161.5 8049.6 9046.5 10105.8 11279.9 12397.6 12836.7 12006.9 9320.4
5107.3 1538.6 469.2 237.6 126.9 50.3 0
3534.4 3522.3 3478 3429.7 3407.5 3407.5 3421.6 3447.8 3474 3486.1
3498.2 3528.4 3596.8 3703.6 3874.8 4112.4 4408.5 4785.1 5230.1 5737.6
6347.9 7087 7971.1 8974 9985 11159.1 12301 12840.7 12139.9 9600.3
5439.6 1709.8 495.4 257.8 132.9 46.3 0
